1.3.5.5.1 MNGP_Initialize Function

C

void MNGP_Initialize(MAC_VERSION_INFO *macInfo, uint8_t usiPort);

Summary

Initializes the PRIME Management Plane.

Description

This routine initializes the PRIME Management Plane.

Precondition

The MAC_Initialize function should have been called before calling this function.

Parameters

ParametersDescription
macInfoPointer to the MAC version information
usiPortUSI port

Returns

None.

Example

MAC_VERSION_INFO macInfo;
    
macInfo.fwVersion = "HS14.01.01\0\0\0\0\0\0";
macInfo.fwModel = "PIC32CXXPL460";
macInfo.fwVendor = "MCHP";
macInfo.pibVendor = 0;
macInfo.pibModel = 0x3941;
    
MNGP_Initialize(&macInfo, 0);

Remarks

This routine is normally not called directly by an application. It is called by the PRIME Stack initialization routine.