1.5.2.3 Configuring the Library

The PRIME Reset Handler service library is configured via MCC. Below is the figure of the MCC configuration window for the Reset Handler service and a brief description.
Figure 1-29. PRIME Reset Handler Configuration
  • Enable reset handling:
    • Enables or disables the use of the reset handling