1.3.5.4.32 DL_432_BUFFER Union
C
typedef union {
uint8_t lpdu[CL_432_MAX_LENGTH_DATA + CL_432_LPDU_HEADER];
struct {
uint8_t control;
uint8_t dsap;
uint8_t lsap;
uint8_t buff[CL_432_MAX_LENGTH_DATA];
} dl;
} DL_432_BUFFER;
Summary
Data structure of the buffer for transmission and reception.
Description
This structure contains the definition of the buffer used for transmission and reception of messages in the 4-32 Convergence Layer.
Remarks
None.