1.3.5.4.42 CL_432_SET_CALLBACKS Function Pointer
C
typedef void (*CL_432_SET_CALLBACKS)(CL_432_CALLBACKS *cl432cbs);
Summary
Defines the function pointer to set the callbacks to handle the CL-432 Convergence Layer.
Description
This data type defines the function pointer to set the callbacks to handle the CL-432 Convergence Layer.
Remarks
None.