1.5.2.3 Configuring the Library The PRIME Reset Handler service library is configured via MCC. Below is the figure of the MCC configuration window for the Reset Handler service and a brief description. Figure 1-31. PRIME Reset Handler Configuration Enable reset handling: Enables or disables the use of the reset handling