8.2 Firmware Features
Firmware V1.18 supports the following features:
- ASCII command interface for configuration and control
- Custom GATT service definition
- Peripheral Central GAP roles
- Configurable Advertising Packets
- Private Address
- White List
- Scripting Engine
- Remote Console
- Serial Data Service (MLDP and Transparent UART)
- Configurable PIO functions
Refer to the RN4870/71 User Guide for more detailed description for each feature.