8.3 Ordering Information
The RN487x module, and variants, can be ordered with 1.18.3 firmware using the following part numbers:
| Part Number | Description |
|---|---|
| RN4870-V/RM118 | Full size footprint, shield, chip antenna |
| RN4871-V/RM118 | Compact footprint, shield, chip antenna |
| RN4870U-V/RM118 | Small footprint, unshielded, no antenna |
| RN4871U-V/RM118 | Compact footprint, unshielded, chip antenna |