6.6 Ordering Information
Below are the part numbers to order RN4870/71 modules with V1.30 firmware. The v1.30 firmware image is also available on the www.microchip.com product pages for the RN4870/71.
Part numbers:
- RN4870: RN4870-I/RM130
- RN4871: RN4871-I/RM130