6.2 Resolved Issues

To address a reported issue where configuration device settings or program flash were inadvertently modified, a software write protect feature is provided in V1.28.3 along with a backup and restore feature of device settings. If the flash modification operations are called inadvertently then the write protect feature ensures that the flash is not modified.