3.2 New Features

Version 1.42 incorporates a new command to change the UART immediately without the need for a reboot (unlike the SB command):

SBI,<8-bit hex value> – The input parameter is an 8-bit hex value in the range of 00 to 0B, representing baud rate from 2400 to 921K as shown in the table below.
Hex ValueBaud Rate
00921600
01460800
02230400
03115200
0457600
0538400
0628800
0719200
0814400
099600
0A4800
0B2400

Default: 03

Examples:
SB,07 // Set the UART baud rate to 19200 immediately
Response:
AOK  // Success
ERR  // Syntax error or invalid parameter