3.6 Firmware Update Protocol
The firmware update protocol and process are documented in the firmware update User Guide that is available in the RN4870 webpage. Refer to the following GitHub page for an example code that executes the firmware update with a PIC32 MCU: github.com/MchpBTApps/BM71_MemoryProgramming
Microchip also provides PC tools to update firmware via a host PC. The tools are available to download from the BM70 webpage.