3.3.4.3 DEF_FREQ_AUTOTUNE_ENABLE

This parameter Enables / Disables the frequency hop auto-tune. Enabling the 'Frequency Hop Auto-Tuning' feature allows the library to automatically replace the noisy frequency from the list of frequenices used for acquisition.

ParameterRange
DEF_FREQ_AUTOTUNE_ENABLE0 or 1