3.3.4.1 NUM_FREQ_STEPS
Defines the number of frequencies used in touch measurement. The designated frequencies will be utilized sequentially in a cyclical manner throughout the acquisition process. If more frequencies are used, then the response time will be affected due to the median filter applied on the results obtained from these frequencies. If a higher number of frequencies are needed to tackle noise, consider enabling 'Frequency Hop Auto-tune' option.
Parameter | Range |
NUM_FREQ_STEPS | 3 to 7 |