3.1.3.4 Frequency Hop APIs
touch_ret_t qtm_freq_hop(qtm_freq_hop_control_t *qtm_freq_hop_control);
Description: Performs the Frequency Hopping algorithm. This routine chooses the next
measurements frequency from the frequency-set and performs median
filter on the signal value. It must be called after calling
qtm_acquisition_process().
Parameter:
| Type | Description |
|---|---|
qtm_freq_hop_control_t | Pointer to Frequency Hop Control structure |
Return:
| Type | Description |
|---|---|
touch_ret_t | Touch library return status |
uint16_t qtm_get_freq_hop_module_id(void)
Description: Returns the module ID.
Parameter: None.
Return:
| Type | Description |
|---|---|
uint16_t | Module ID |
uint8_t qtm_get_freq_hop_module_ver(void)
Description: Returns the module firmware version.
Parameter: None.
Return:
| Type | Description |
|---|---|
uint8_t | Module Version |