3.1.3.3 Status and Output Data

ParameterSizeRange/OptionsUsage
module_status1 byteN/AModule status—N/A
current_freq1 byte0-to-15Current frequency step
*filter_buffer2/4 bytesN/AThe pointer to the filter buffer array for measured signals
*qtm_acq_node_data2/4 bytesN/AThe pointer to the node data structure of the acquisition group
Table 3-4. List of Supported Frequencies
PTC Clock = 4 MHz
PTC Frequency Delay Cycles Frequency [kHz]
0FREQ_SEL_066.67
1FREQ_SEL_162.5
2FREQ_SEL_258.82
3FREQ_SEL_355.56
4FREQ_SEL_452.63
5FREQ_SEL_550
6FREQ_SEL_647.62
7FREQ_SEL_745.45
8FREQ_SEL_843.48
9FREQ_SEL_941.67
10FREQ_SEL_1040
11FREQ_SEL_1138.46
12FREQ_SEL_1237.04
13FREQ_SEL_1335.71
14FREQ_SEL_1434.48
15FREQ_SEL_1533.33
16FREQ_SEL_SPREADVariable frequencies