3.3.5.1 DEF_NUM_SCROLLERS
Defines the number of scroller sensors.
| Parameter | Range |
|---|---|
| DEF_NUM_SCROLLERS | 1 to 65535* |
Note: * Theoretically, the scroller module supports 65535
scrollers. However, it may not be possible to realize unique 65535 scrollers, as each
scroller requires a minimum of two channels—the maximum possible channel is
65535.