3.3.5.3 Surface Parameters

This section covers parameters that control Surface behaviors. The surface dimensions (horizontal × vertical), contact size threshold, position hysteresis, resolution, dead-band percentage and position filter can be tuned according to the application.