2.3.2 Node Parameters
This section covers parameters that control individual sensor's acquisition configuration. The node parameters for each channel are defined using the following macro definitions.
Example, NODE_0_PARAMS → Correspond to Channel 0.