2.3.2.1 DEF_NUM_CHANNELS
Defines the number of channels configured by the application. The Scroller/Wheel sensor may have more than one channel. This parameter should be configured considering each channel in the scroller/wheel.
| Parameter | Range |
|---|---|
| DEF_NUM_CHANNELS | 1 to 65535 |