Note: The module version details are not
applicable for 8-bit PIC devices as the touch libraries are provided in source
form.
Release v4.1.0 Module
Information
Table 1-1 1-4. 8-bit AVR & 16-bit dsPIC MCUs
Acquisition Module
| Acquisition Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| ATmega328PB Autotune |
0x0001 |
v2.40 |
1.4 |
| ATmega328PB Runtime |
0x0003 |
v2.40 |
1.4 |
| ATtiny81x |
0x0007 |
v2.40 |
1.4 |
| ATtiny81x Runtime |
0x0008 |
v2.40 |
1.5 |
| ATtiny161x, ATtiny321x Autotune |
0x0017 |
v2.40 |
1.5 |
| ATtiny161x, ATtiny321x Runtime |
0x0018 |
v2.40 |
1.5 |
| ATmega324PB Autotune |
0x000C |
v2.40 |
1.5 |
| ATmega324PB Runtime |
0x0011 |
v2.40 |
1.5 |
| AVR DA |
0x0037 |
v2.40 |
1.2 |
Table 1-2 1-5. 16-bit dsPIC MCUs Acquisition
Module
| Acquisition Modules |
Module Id |
XC16 Compiler Version |
Module Version |
| dsPIC33CK |
0x004d |
v2.16 |
1.0 |
Table 1-3 1-6. Post Processing Module
| Post-Processing Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| Keys |
0x0002 |
v2.40 |
1.4 |
| Frequency Hop Autotune |
0x0004 |
v2.40 |
1.2 |
| Frequency Hop |
0x0006 |
v2.40 |
1.1 |
| Scroller |
0x000B |
v2.40 |
1.2 |
| Surface - Single contact |
0x0021 |
v2.40 |
1.5 |
| Surface - Dual contact indication |
0x0025 |
v2.40 |
1.1 |
| Gestures |
0x0023 |
v2.40 |
1.1 |
| Surface 32x32 Single Contact |
0x003B |
v2.40 |
1.5 |
| Surface 32x32 - Dual contact indication |
0x003C |
v2.40 |
1.1 |
Release v4.0.0 Module Information
Table 1-1 1-4. 8-bit AVR & 16-bit dsPIC MCUs Acquisition Module
| Acquisition Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| ATmega328PB Autotune |
0x0001 |
v2.40 |
1.4 |
| ATmega328PB Runtime |
0x0003 |
v2.40 |
1.4 |
| ATtiny81x |
0x0007 |
v2.40 |
1.4 |
| ATtiny81x Runtime |
0x0008 |
v2.40 |
1.5 |
| ATtiny161x, ATtiny321x Autotune |
0x0017 |
v2.40 |
1.3 |
| ATtiny161x, ATtiny321x Runtime |
0x0018 |
v2.40 |
1.3 |
| ATmega324PB Autotune |
0x000C |
v2.40 |
1.5 |
| ATmega324PB Runtime |
0x0011 |
v2.40 |
1.5 |
| AVR DA |
0x0037 |
v2.40 |
1.2 |
Table 1-2 1-5. 16-bit dsPIC MCUs Acquisition Module
| Acquisition Modules |
Module Id |
XC16 Compiler Version |
Module Version |
| dsPIC33CK |
0x004d |
v2.16 |
1.0 |
Table 1-3 1-6. Post Processing Module
| Post-Processing Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| Keys |
0x0002 |
v2.40 |
1.4 |
| Frequency Hop Autotune |
0x0004 |
v2.40 |
1.2 |
| Frequency Hop |
0x0006 |
v2.40 |
1.1 |
| Scroller |
0x000B |
v2.40 |
1.2 |
| Surface - Single contact |
0x0021 |
v2.40 |
1.5 |
| Surface - Dual contact indication |
0x0025 |
v2.40 |
1.1 |
| Gestures |
0x0023 |
v2.40 |
1.1 |
| Surface 32x32 Single Contact |
0x003B |
v2.40 |
1.5 |
| Surface 32x32 - Dual contact indication |
0x003C |
v2.40 |
1.1 |
Release v3.5.0 Module
Information
Table 1-7. 8-bit AVR MCUs Acquisition Module
| Acquisition Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| ATmega328PB Autotune |
0x0001 |
v4.10 |
1.4 |
| ATmega328PB Runtime |
0x0003 |
|
|
| ATtiny81x |
0x0007 |
|
|
| ATtiny81x Runtime |
0x0008 |
v4.10 |
1.5 |
| ATtiny161x, ATtiny321x Autotune |
0x0017 |
v2.40 |
1.3 |
| ATtiny161x, ATtiny321x Runtime |
0x0018 |
v2.40 |
1.3 |
| ATmega324PB Autotune |
0x000C |
|
|
| ATmega324PB |
0x0011 |
|
|
| AVR DA |
0x0037 |
|
|
Table 1-8. 16-bit MCUs Post Processing Module
| Post-Processing Modules |
Module Id |
XC8 Compiler Version |
Module Version |
| Keys |
0x0002 |
v2.40 |
1.4 |
| Frequency Hop Autotune |
0x0004 |
v2.40 |
1.2 |
| Binding Layer |
0x0005 |
v2.40 |
1.4 |
| Frequency Hop |
0x0006 |
v2.40 |
1.1 |
| Scroller |
0x000B |
v2.40 |
1.0 |
| Surface - Single contact |
0x0021 |
v2.40 |
1.5 |
| Surface - Dual contact indication |
0x0025 |
v2.40 |
1.0 |
| Gestures |
0x0023 |
v2.40 |
1.1 |