2.3.1.4 DEF_PTC_INTERRUPT_PRIORITY
Defines the interrupt priority for the PTC ISR. There will be considerable number
of interrupts when the number of sensors are more. This could affect other high priority
interrupts used by application. So, it is recommended to configure PTC interrupt to low priority.
| Parameter | Range |
|---|---|
|
DEF_PTC_INTERRUPT_PRIORITY |
1 to 3 (for some devices it is 1 to 7) |
Note: Not applicable for all the devices.