3.1.4.3 Status and Output Data
Parameter | Size | Range/Options | Usage |
---|---|---|---|
module_status | 1 byte | N/A | Module status – N/A |
current_freq | 1 byte | 0-to-15 | Current frequency step |
*filter_buffer | Pointer 2/4 bytes | Pointer | The pointer to the filter buffer array for measured signals |
*qtm_acq_node_data | Pointer 2/4 bytes | Pointer | The pointer to the node data structure of the acquisition group |
*freq_tune_count_ins | Pointer 2/4 bytes | Pointer | Pointing to the counter array to trigger frequency change |