3.3.5.3.8 SURFACE_CS_MIN_CONTACT
This surface parameter has to be tuned based on the actual contact size of the touch when moved over the surface. The contact size of the moving touch can be observed from "contact_size" parameter on surface data structure. This value should be tuned less than the lowest contact size reported by surface module.
Parameter | Range |
SURFACE_CS_MIN_CONTACT | 0 to 65535 |