3.3.5.3.7 SURFACE_CS_POS_HYST
Position Hysteresis is applied when the direction of the position is changed and when the surface is touched. This parameter determines the number of positions that must be moved in opposite direction before the new touch position is reported.
Parameter | Range |
SURFACE_CS_POS_HYST | 0 to 255 |