7.4.1 Functions

  • static void INIT0_SECTION DIAG_OnStartup (void)

    This API runs at start-up before main(). Diagnostics which are intended to be executed before main() can be called from this function in the appropriate order.