17.3 Predefined Assembly Macros
Some macros used to insert assembly code in C/C++ are defined once you include <xc.h>. The macros are: Nop(), ClrWdt(), Sleep() and Idle(). The latter two insert the PWRSAV instruction with an argument of #0 and #1, respectively.