20.3.4 Device Name and Family (Architecture) Macros

The compiler defines a symbol based on the target device set with -mcpu=. For example, -mcpu=33AK128MC106, which defines the symbol __dsPIC33AK128MC106__.

In addition, one of the following symbols is defined for the target device family.

__dsPIC33A__