4.3.5.6 How Can I Tell if a Function is Being Used?

After the project has built, view the map file for a listing of used functions. Use the linker option --gc-sections to ensure unused functions are removed. For details, see the following section of this user’s guide:

14.1.2 Function Attributes

For more on the linker, see the following document. It is available for download from the Microchip Technology website, www.microchip.com.

MPLAB®XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33A DSC” (DS-50003919)