Documented C++ options and features
where applicable.
Updated for no-license-required
compilers.
MPLAB® for VS
Code is now mentioned where MPLAB® X IDE is mentioned.
15.5. Interrupt Service Routine
Context Saving: After the first two paragraphs, added information on using
the context attribute with the ISR.
Updated the descriptions for the following builtin functions: 29.2.44.
__builtin_max_16, __builtin_max_32 and 29.2.45. __builtin_min_16,
__builtin_min_32.
Added where part support content can be found to 2.2 Device Support and
2.3 Virtual Device Support.