11.1 Address Spaces
The 32-bit DSC devices are a combination of traditional PIC® Microcontroller (MCU) features (peripherals, Harvard architecture, RISC) and DSP capabilities (dsPIC33A DSC devices). dsPIC33A devices have a unified memory.
The 32-bit DSC devices are a combination of traditional PIC® Microcontroller (MCU) features (peripherals, Harvard architecture, RISC) and DSP capabilities (dsPIC33A DSC devices). dsPIC33A devices have a unified memory.
DS-50003918B