9.8 Standard Type Qualifiers

Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC supports both ANSI C/C++ qualifiers and additional special qualifiers which are useful for embedded applications and which take advantage of the dsPIC33A DSC architectures.