2.1 Device Description
The MPLAB XC-DSC C/C++ Compiler for dsPIC33A DSC fully supports the dsPIC33A family of devices that combines the high performance required in digital signal processor (DSP) applications with standard microcontroller (MCU) features needed for embedded applications.