Overview

The dsPIC33AK256MPS306 General Purpose DIM (EV02E57A) is designed to demonstrate the capabilities of the dsPIC33AK256MPS306 family using the dsPIC33 Curiosity Platform Development Board (EV74H48A). Refer to Table 1-1 and Table 1-2 for the mapping of the physical pins on the dsPIC33AK256MPS306 to the 120 pins on the DIM connector.

Not all predefined DIM signals found on the dsPIC33 Curiosity Platform Development Board are connected due to the limited number of available modules.

Information about the General Purpose DIM is available at:

www.microchip.com/en-us/development-tool/EV02E57A.

Information about the dsPIC33 Curiosity Platform Development Board is available at:

www.microchip.com/en-us/development-tool/EV74H48A.