4.2.9.9 ZGP_TableOperationField_t struct
C
typedef struct _ZGP_TableOperationField_t
{
uint8_t appId;
uint8_t entryType;
uint8_t commMode;
uint8_t nonEmptyIndexForRead;
} ZGP_TableOperationField_t;
Description
Structure to input details about the device entry to be operated (fetched or added or deleted) from tables in infrastructure