4.2.9.4 ZGP_PairingConfigCmdInfo_t struct
C
typedef struct PACK _ZGP_PairingConfigCmdInfo_t
{
ZGP_GpdAppInfo_t *appInfo;
ZGP_ApplicationId_t appId;
ZGP_GpdId_t gpdId;
uint8_t gpdEndPoint;
zgpPairingConfigActions_t action;
zgpCommunicationMode_t commMode;
bool functionalityMatching;
uint8_t deviceId;
} ZGP_PairingConfigCmdInfo_t;
Description
Input structure for sending pairing config command.