4.2.3.14 ZDO_ResolveAddrReq_t struct
C
typedef struct _ZDO_ResolveAddrReq_t
{
/** \cond SERVICE_FIELDS **/
struct
{
QueueElement_t next;
} service; //!< Service field for internal use only, should not be touched by user
/** \endcond **/
uint8_t reqSeqNo;
uint8_t reqSeqNo;
ZdoAddrResolvingReqState_t resolveAddrState;
APS_AddrMode_t dstAddrMode; //!< The addressing mode for identifying the destination
APS_Address_t dstAddress; //!< Address of device for which the resolving will be executed
ZDO_ResolveAddrConf_t confirm; //!< Parameters of the confirm being rturned in ZDO_ResolveAddrConf()
void (*ZDO_ResolveAddrConf)(ZDO_ResolveAddrConf_t *conf); //!< The function called to confirm the request
} ZDO_ResolveAddrReq_t;
Description
Describes the parameters of the ZDO_ResolveAddrReq() function.