4.2.3.16 ZDO_SleepReq_t struct
C
typedef struct
{
#ifdef _ZAPPSI_
/** \cond SERVICE_FIELDS **/
struct
{
void *next;
/* to be compatible with MAC and SSP service. */
uint8_t requestId;
/* Sequence number to identify request-response pair. */
uint8_t sequenceNumber;
union
{
/* Callback wrapper routine pointer */
void (*callback)(void*);
/* Processing routine pointer to call after required memory will become free */
void (*process)(void*);
} zsi;
} service; //!< Service field for internal use only, should not be touched by user
#endif /* _ZAPPSI_ */
ZDO_SleepConf_t confirm; //!< Parameters of the confirm being returned in ZDO_SleepConf()
void (*ZDO_SleepConf)(ZDO_SleepConf_t *conf); //!< The function called to confirm the request. Must not be set to NULL.
} ZDO_SleepReq_t;
Description
Describes the parameters of the ZDO_SleepReq() function