4.1.7.1.6 ZCL_UnsolicitedUpgradeEndResp Function
C
bool ZCL_UnsolicitedUpgradeEndResp(ZCL_Addressing_t *addressing, ZCL_OtauUpgradeEndResp_t *resp);Description
The server may send an unsolicited Upgrade End Response command to the client. This may be used for example if the server wants to synchronize the upgrade on multiple clients simultaneously.
\ingroup zcl_otau
Parameters
| Param | Description |
|---|---|
| addressing | pointer to structure with addressing information; |
| resp | pointer to upgrade end response payload |
Returns
true - data is sending, false