Introduction
The Microchip Zigbee stack, widely known as BitCloud®, is a full-featured, next-generation embedded software stack. The stack provides a software development platform for reliable and scalable wireless applications running on the Microchip Microcontrollers (MCUs) and radio transceivers. It is designed to support a broad ecosystem of user-designed applications, addressing diverse requirements and enabling a full spectrum of software customization.
BitCloud complies fully with the Zigbee® PRO and Zigbee standards for wireless sensing and control. It features an enhanced set of Application Programming Interfaces (APIs) that maintain 100% compliance with the standards while providing extended functionality for the convenience and ease of use for developers.
- Comprehensive documentation
- A Zigbee stack library that includes multiple components of the stack
- Source code for system resources/middleware to develop Zigbee 3.0 application device types
The MPLAB H3 framework provides a number of peripheral drivers for the PIC32CX-BZ family of MCUs, in addition to its peripheral driver libraries.
- PIC32CX-BZ2, WBZ450, WBZ451, WBZ451H
- PIC32CX-BZ3, WBZ350, WBZ351