9.2.4 ICD 5 Tool Options
Set up MPLAB ICD 5 specific options.
| Programming Mode Entry | Select programming mode entry type:
|
| PGC Configuration | Programming clock pin setup.
|
| PGC resistor value (kohms) | If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms. |
| PGD Configuration | Programming data pin setup.
|
| PGD resistor value (kohms) | If pull up or pull down is selected above, enter a resistor value from 0 to 50 kohms. |