3 Connections
The MPLAB® ICD 5 In-Circuit Debugger hardware setup begins by connecting power, communications, and targets to the debugger. For legacy targets, an adapter board and cables are provided. A Debugger Adapter Board is also provided to expand ICD5 connection capabilities to a wide range of connector types.