7.2.5 When using a 16-bit device, an unexpected Reset occurred. How do I determine what caused it?
Some things to consider:
- To determine a Reset source, check the RCON register.
- Handle traps/interrupts in an
Interrupt Service Routine (ISR). You should include
trap.cstyle code, i.e.,void __attribute__((__interrupt__)) _OscillatorFail(void); : void __attribute__((__interrupt__)) _AltOscillatorFail(void); : void __attribute__((__interrupt__)) _OscillatorFail(void) { INTCON1bits.OSCFAIL = 0; //Clear the trap flag while (1); } : void __attribute__((__interrupt__)) _AltOscillatorFail(void) { INTCON1bits.OSCFAIL = 0; while (1); } : - Use ASSERTs. For example:
ASSERT (IPL==7)