4.3.1.1 AVR E/D OCD - Features
The AVR E/D OCD is based on the UPDI physical interface, which is a single pin programming and debugging interface. Other features include:
- Two hardware breakpoints
- Change of flow, interrupt, and software breakpoints
- Run-time read-out of Stack Pointer (SP) register, Program Counter (PC), and Status Register (SREG)
- Register file read- and writable in Stopped mode