3.3.3 Debugger Adapter Board

The Debugger Adapter Board is a connectivity board that gives MPLAB ICD 5 and MPLAB PICkit 5 Debuggers cable compatibility to demo boards with Atmel-ICE, Power Debugger and ARM style connectors. It supports JTAG, SWD and ICSP protocols in multiple connector formats. It is useful for debugging AVR Xplained demonstration boards with MPLAB PICkit 5 debuggers.

Table 3-4. Connection to Device Mappings
ConnectorDeviceInput/Output
J1RJ-11 modular connector for ISCP (PIC MCUs)Input from tool
J2JTAG/SWD, 20 pin - SAM MCUsOutput to target
J3JTAG (MIPS EJTAG), 14 pin - PIC32 MCUsOutput to target
J4JTAG/SWD, 10 pin mini - SAM MCUsOutput to target
J5ICSP/JTAG, 8 pin mini - PIC MCUsOutput to target
J68-pin single inline connector for ICSP (PIC MCUs)Input from tool
J7AVR JTAG, 10 pin mini - AVR MCUsOutput to target