3.3 Target Connections

MPLAB® ICD 5 In-Circuit Debugger connects to a target via an 8-pin flat cable assembly. For legacy target connections, an adapter board is available. There is also a Current Sense connection for use when Power Debugging.

Device and communication types, as well as an available adapter board, are discussed in the following sections.

Note: MPLAB ICD 5 can power the target. For details, see Power Specifications. Select powering the target in the Project Properties window, “ICD 5” category, “Power” option category.
Figure 3-5. MPLAB ICD 5 Unit to Target Connection