10.2 Power Specifications

Unit power can be provided by:
  • Ethernet connection using Power over Ethernet (PoE). This can also provide power to the target up to 1A.
  • USB-C connection. This can also provide power to the target, but the amount provided will depend on the PC host. When connected, the debugger will determine what can be provided. If <3A is available, MPLAB X IDE will alert the user that the full target power (3A) cannot be supplied.