10.4 PC Connection Specifications
MPLAB® ICD 5 In-Circuit Debugger can be connected to the PC (and MPLAB X IDE/MPLAB IPE) using one of the following connection types. Connection speeds are also shown in the table.
| Connection Type | Connection Details | Programming and Debugging | Trace |
|---|---|---|---|
| USB Type-C® (default) | HS USB 2.0 | USB 2.0 up to 480 Mbps | |
| Ethernet | Direct or via network | up to 100 Mbps | No |
Connectors available on the MPLAB ICD 5 unit for communication are described in the following sections.