4.1.1 Xplained Pro Extension Headers

The ATmega324PB Xplained Pro headers EXT1, EXT3, and EXT4 offers access to the I/O of the microcontroller in order to expand the board e.g., by connecting extensions to the board. These headers are based on the standard extension header specified in Table 3-4. The headers have a pitch of 2.54mm.

Table 4-1. Extension Header EXT1
EXT1 pinATmega324PB pinFunctionShared functionality
1 [ID]--Communication line to the ID chip on an extension board
2 [GND]--Ground
3 [ADC(+)]PA0ADC0/Y0
4 [ADC(-)]PA1ADC1/Y1
5 [GPIO1]PA2ADC2/Y2
6 [GPIO2]PA3ADC3/Y3
7 [PWM(+)]PD5TC1-OCA/X5
8 [PWM(-)]PD4TC1-OCB/X4
9 [IRQ/GPIO]PC1TW0-SDA/X11EDBG GPIO2
10 [SPI_SS_B/GPIO]PC0TW0-SCL/X10
11 [TWI_SDA]PE5TW1-SDAEXT1/3/4/EDBG I2C
12 [TWI_SCL]PE6TW1-SCLEXT1/3/4/EDBG I2C
13 [USART_RX]PD0U0-RXD
14 [USART_TX]PD1U0-TXD
15 [SPI_SS_A]PB4S0-SSEDBG GPIO0
16 [SPI_MOSI]PB5S0-MOSIEXT1/3/4/EDBG SPI
17 [SPI_MISO]PB6S0-MISOEXT1/3/4/EDBG SPI
18 [SPI_SCK]PB7S0-SCKEXT1/3/4/EDBG SPI
19 [GND]--Ground
20 [VCC]--Power for extension board
Table 4-2. Extension Header EXT3
EXT3 pinATmega324PB pinFunctionShared functionality
1 [ID]--Communication line to the ID chip on an extension board
2 [GND]--Ground
3 [ADC(+)]PC5Analog header and EDBG JTAG TDI via J200
4 [ADC(-)]PC7USER LED
5 [GPIO1]PE4GPIO/AREFEXT4.8
6 [GPIO2]PC2GPIOEDBG JTAG TCK via J200
7 [PWM(+)]PC4TC4-OCAEDBG JTAG TDO via J200
8 [PWM(-)]PC3GPIOEDBG JTAG TMS via J200
9 [IRQ/GPIO]PC6GPIOUSER BUTTON/EDBG GPIO3
10 [SPI_SS_B/GPIO]PB1GPIO
11 [TWI_SDA]PE5TW1-SDAEXT1/3/4/EDBG I2C
12 [TWI_SCL]PE6TW1-SCLEXT1/3/4/EDBG I2C
13 [USART_RX]PD2U1-RXDEDBG CDC
14 [USART_TX]PD3U1-TXDEDBG CDC
15 [SPI_SS_A]PD6SPI-SS
16 [SPI_MOSI]PB5S0-MOSIEXT1/3/4/EDBG SPI
17 [SPI_MISO]PB6S0-MISOEXT1/3/4/EDBG SPI
18 [SPI_SCK]PB7S0-SCKEXT1/3/4/EDBG SPI
19 [GND]--Ground
20 [VCC]--Power for extension board
Table 4-3. Extension Header EXT4
EXT4 pinATmega324PB pinFunctionShared functionality
1 [ID]--Communication line to the ID chip on an extension board
2 [GND]--Ground
3 [ADC(+)]PA4ADC4
4 [ADC(-)]PA5ADC5
5 [GPIO1]PA6ADC6
6 [GPIO2]PA7ADC7EDBG SPI SS via strap J201
7 [PWM(+)]PB3TC0-OCA/AIN1ANALOG header
8 [PWM(-)]PE4AREFEXT3.5
9 [IRQ/GPIO]PB2INT2/PC1-10 AIN0EDBG GPIO1/ANALOG header
10 [SPI_SS_B/GPIO]PD7TC2-OCA
11 [TWI_SDA]PE5TW1-SDAEXT1/3/4/EDBG I2C
12 [TWI_SCL]PE6TW1-SCLEXT1/3/4/EDBG I2C
13 [USART_RX]PE2U2-RXD
14 [USART_TX]PE3U2-TXD
15 [SPI_SS_A]PB0SPI SS
16 [SPI_MOSI]PB5S0-MOSIEXT1/3/4/EDBG SPI
17 [SPI_MISO]PB6S0-MISOEXT1/3/4/EDBG SPI
18 [SPI_SCK]PB7S0-SCKEXT1/3/4/EDBG SPI
19 [GND]--Ground
20 [VCC]--Power for extension board