4.2.1 Crystals
The ATmega324PB Xplained Pro kit contains one mounted 16MHz crystal and a footprint for a 32.768kHz crystal that can be used as clock sources for the ATmega324PB. The crystals have cut-straps next to them that can be used to measure the oscillator safety factor. This is done by cutting the strap and adding a resistor across the strap. Information about oscillator allowance and safety factor can be found in application note AVR4100, information about clock calibration and compensation can be found in application note AT03155.
The footprint for the 32KHz crystal is based on the Micro Crystal Switzerland MS1V-T1K series.
| ATmega324PB pin | Function | Shared functionality |
|---|---|---|
| PC6 | TOSC1 | USER BUTTON/EXT3.9/EDBG GPIO3 via R211 |
| PC7 | TOSC2 | USER LED/EXT3.4 via R212 |
| ATmega324PB pin | Function | Shared functionality |
|---|---|---|
| PE0 | XTAL2 | - |
| PE1 | XTAL1 | - |