1.1.1.1.2.2 PMU_Get_Mode Function
C
PMU_Mode_T PMU_Get_Mode(void);Description
This routine will get the power mode of the system.
Parameters
None
Returns
PMU_Mode_T - PMU_MODE_MLDO // 1 PMU_MODE_BUCK_PWM // 2 PMU_MODE_BUCK_PSM // 3
PMU_Mode_T PMU_Get_Mode(void);This routine will get the power mode of the system.
None
PMU_Mode_T - PMU_MODE_MLDO // 1 PMU_MODE_BUCK_PWM // 2 PMU_MODE_BUCK_PSM // 3
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.